Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Female to UHF Male Cable Using RG8 Coax with HeatShrink

Product ID: PE3946/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


N Female Connector Crimp/Solder Attachment for RG213, RG8UHF Male Connector Crimp/Solder Attachment for RG213, RG215, RG8Data Icon
PE4435RG8A/UPE4295KitBOM Datasheet

N Female to UHF Male Cable Using RG8 Coax with HeatShrink

PE3946/HS is a N female to UHF male cable using RG8 coax. This Pasternack N female to UHF male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm UHF for connector 2.

Our female N to male UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3946/HS N female to UHF male cable assembly is constructed with RG8 coax.