To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Female Bulkhead to UMCX 2.5 Plug Cable Using 1.13mm Coax, RoHS

Product ID: PE3CA1009

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150
Connector Series 2UMCX 2.5
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-113mm
RF Cable Type1.13mm
RF Cable Impedance50

Description

N Female Bulkhead to UMCX 2.5 Plug Cable Using 1.13mm Coax, RoHS

PE3CA1009 is a N type female bulkhead to UMCX 2.5 plug cable using 1.13mm coax. This Pasternack type N female bulkhead to UMCX 2.5 plug cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm UMCX 2.5 for connector 2.

Our female N type bulkhead to plug UMCX 2.5 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3CA1009 type N female bulkhead to UMCX 2.5 plug cable assembly is constructed with 1.13mm coax and the maximum VSWR is 1.35:1.