N Male Right Angle Connector Clamp/Solder Attachment for 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
Product ID:
PE45358
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | N |
| Connector Gender | Male |
| Impedance | 50 Ohm |
| Body Style | Right Angle |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 11 GHz |
| Interface Type 1 | 1/2 inch Annular |
| Interface Type 2 | 1/2 inch Flexible |
| Interface Type 3 | PE-1/2FAC |
Description
N Male Right Angle Connector Clamp/Solder Attachment for 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC
PE45358 type N male right angle coaxial connector has an interface type of 1/2 inch Annular, 1/2 inch Flexible, PE-1/2FAC and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 11 GHz.
The Pasternack right angle type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our PE45358 type Nright angle connector uses brass contact. This N type male right angle coaxial RF connector is RoHS and REACH compliant.
This Pasternack right angle male type N connector will ship the same day as purchased. Our type N right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom N type connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table