We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

N Male Low PIM Connector Solder Attachment for 1/2" Helical, 1/2" Superflexible, SPP-500-LLPL, SPO-500, SPF-500

Product ID: PE45994

Pricing

QuantityPrice
1-9$42.39
10-24$40.69
25-99$39.00
100-249$37.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Polarity Standard
Connector Series N
Connector Gender Male
Impedance 50 Ohm
Body Style Straight
Attachment Method Solder/Solder
Mount Method None
Minimum Frequency DC
Maximum Frequency 6 GHz
Interface Type 1 1/2" Helical
Interface Type 2 1/2" Superflexible
Interface Type 3 SPP-500-LLPL
Interface Type 4 SPO-500
Interface Type 5 SPF-500

Description