N Male to 7/16 DIN Male Cable Using LMR-600 Coax, LF Solder, RoHS
Product ID:
PE3W01858LF
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | 7/16 DIN |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | LMR-600 |
| RF Cable Type | LMR-600 |
| RF Cable Impedance | 50 |
Description
N Male to 7/16 DIN Male Cable Using LMR-600 Coax, LF Solder, RoHS
PE3W01858LF is a type N male to 7/16 DIN male cable using LMR-600 coax. This Pasternack type N male to 7/16 DIN male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm 7/16 DIN for connector 2.
Our male N type to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01858LF type N male to 7/16 DIN male cable assembly is constructed with LMR-600 coax.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table