Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to BNC Female Bulkhead Cable Using RG400 Coax

Product ID: PE34882

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50

Description

N Male to BNC Female Bulkhead Cable Using RG400 Coax

PE34882 is a type N male to BNC female bulkhead cable using RG400 coax. This Pasternack N type male to BNC female bulkhead cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm BNC for connector 2.

Our male type N to female BNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE34882 type N male to BNC female bulkhead cable assembly is constructed with RG400 coax.