Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to BNC Male Cable Using LMR-400-DB Coax

Product ID: PE3C2870
Product discontinued.
Replaced with PE3C6732.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberLMR-400-DB

Description

Click on the below images to access KitBOM product pages:


N Male Connector Crimp/Solder Attachment for LMR-400, PE-C400, PE-B405 IP67 RatedLow Loss Flexible LMR-400-DB Outdoor/Watertight Rated Coax Cable Double Shielded with Black PE JacketBNC Male Connector Crimp/Solder Attachment for LMR-400, PE-C400
TC-400-NMH-XLMR-400-DBTC-400-BM

N Male to BNC Male Cable Using LMR-400-DB Coax

PE3C2870 is a to cable using coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a cable type that is . Pasternack PE3C2870 to cable assembly is constructed with coax.