Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to BNC Male Cable Using PE-C100-LSZH Coax

Product ID: PE3C3056
Product discontinued.
Replaced with PE3C3379.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50

Description

N Male to BNC Male Cable Using PE-C100-LSZH Coax

PE3C3056 is a N type male to BNC male cable using PE-C100-LSZH coax. This Pasternack type N male to BNC male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm BNC for connector 2.

Our male type N to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3056 type N male to BNC male cable assembly is constructed with PE-C100-LSZH coax and the maximum VSWR is 1.4:1.