Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to BNC Male Cable 24 Inch Length Using RG142 Coax

Product ID: PE3061-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$76.59
25-49$72.76
50-99$68.93
100-249$65.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG142B/U
RF Cable TypeRG142
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to BNC Male Cable 24 Inch Length Using RG142 Coax

The PE3061-24 is a N male to BNC male cable designed for RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It links N and N interfaces in RF system integration, lab setups, and equipment connections that need a flexible coax assembly. Brass connector bodies with PTFE dielectrics and RG142B/U coax support operation from -55°C to 165°C in demanding environments.

Pasternack RF coax cable assembly is built with type N cable connection on one end and BNC cable connection on the other. Our N type to BNC cable assemblies have a male gender on end 1 and male on end 2. This N type to BNC cable is a male to male coax assembly, PE3061-24, can also be known as a type N plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to BNC plug cable assembly PE3061-24 is built with RG142 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to BNC cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency type N male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3061-24 can also be used in the other direction and will be BNC male to type N male cable assembly if the opposite connectivity is required.

Type N plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to BNC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to BNC male cable 24 inch length using RG142 coax.

Frequently Asked Questions

What is the PE3061-24 N to BNC cable used for?

The PE3061-24 is a N male to BNC male cable assembly used to connect equipment with different 50 Ohm RF interfaces. It uses RG142B/U flexible coax and supports operation from DC to 4 GHz with straight connector ends. Engineers use it in lab benches, communications hardware, and RF subsystems that need a direct between-series connection. This configuration helps reduce extra adapters while keeping cable routing manageable in compact racks, instruments, and electronic integration work.

When would I use a N male to BNC male cable instead of an adapter?

A N male to BNC male cable like the PE3061-24 is used when ports must be connected across distance, not joined at a fixed interface. It combines straight N and N male connectors with RG142B/U coax, 50 Ohm impedance, and DC to 4 GHz coverage. Engineers choose this style in test setups, racks, and enclosures where flexibility is needed between separated devices. Using a cable instead of a rigid adapter can simplify routing and reduce strain on instrument and panel-mounted RF ports.

Is the PE3061-24 suitable for laboratory and RF integration work?

The PE3061-24 is suitable for laboratory and RF integration work because it provides a flexible between-series connection for common N and N ports. Its RG142B/U coax, PTFE dielectric, and 50 Ohm design support DC to 4 GHz operation in many bench environments. Engineers use it to link instruments, prototypes, and subsystems where straight connector ends simplify familiar connection practices. The FEP jacket and -55°C to 165°C temperature range also help it fit demanding development and equipment integration conditions.

What makes RG142B/U coax a practical choice in the PE3061-24 assembly?

RG142B/U coax makes the PE3061-24 practical because it provides a flexible cable platform for 50 Ohm RF interconnects. In this assembly, it pairs with brass connectors, PTFE dielectrics, and straight N male and N male terminations. Engineers use that combination in general RF integration, laboratory setups, and communications equipment that operate through 4 GHz. The cable construction also supports installations that need dependable routing across equipment while handling temperatures from -55°C to 165°C.