Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to BNC Male Cable 24 Inch Length Using RG174 Coax

Product ID: PE3C3378-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$65.19
25-49$61.93
50-99$58.67
100-249$56.06
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to BNC Male Cable 24 Inch Length Using RG174 Coax

The PE3C3378-24 is a N male to BNC male cable designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects between-series RF interfaces in benches, prototypes, and installed equipment where N and BNC ports must be linked directly. Brass connectors with Gold contacts and PVC jacket support flexible routing, while the assembly maintains 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with N type cable connection on one end and BNC cable connection on the other. Our type N to BNC cable assemblies have a male gender on end 1 and male on end 2. This N type to BNC cable is a male to male coax assembly, PE3C3378-24, can also be known as a type N plug to BNC plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to BNC plug cable assembly PE3C3378-24 is built with RG174 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C3378-24 can also be used in the other direction and will be BNC male to N type male cable assembly if the opposite connectivity is required.

N type plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to BNC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to BNC male cable 24 inch length using RG174 coax.

Frequently Asked Questions

What is the PE3C3378-24 RF cable assembly used for?

The PE3C3378-24 is a between-series RF cable assembly used to connect equipment with N and BNC interfaces. It combines an N Male connector, a BNC Male connector, RG174A/U coax, and 50 Ohm impedance for DC to 1 GHz operation. Engineers use it on lab benches, prototype systems, and installed electronics when devices have different standard RF connector families. Its flexible cable construction helps route connections in tighter spaces while maintaining a maximum VSWR of 1.4:1 across the assembly.

When would I use an N Male to BNC Male cable instead of an adapter?

An N Male to BNC Male cable like the PE3C3378-24 is used when equipment needs separation instead of a rigid port-to-port transition. This assembly provides RG174A/U flexible coax, straight connectors on both ends, and 50 Ohm performance from DC to 1 GHz. Engineers choose it for benches, enclosures, and prototype layouts where connector spacing, access, or cable routing make a fixed adapter less practical. The cable format also helps reduce strain on equipment ports during repeated testing and integration work.

Is the PE3C3378-24 suitable for general RF and electronics integration?

Yes, the PE3C3378-24 is suitable for general RF and electronics integration where standard N and BNC ports must be interconnected. It uses 50 Ohm RG174A/U coax, straight male connectors, Gold contact plating, and a PVC jacket for flexible routing. These attributes fit lab instrumentation, subsystem hookup, prototype validation, and installed assemblies operating across the DC to 1 GHz range. Engineers often select this style when they need a simple between-series cable that aligns with common RF interface requirements.

What makes the PE3C3378-24 a good choice for bench and prototype work?

The PE3C3378-24 is a good choice for bench and prototype work because it combines interface conversion with flexible cable routing. Its N Male to BNC Male layout supports common test and subsystem connections, while RG174A/U coax keeps the assembly manageable in tighter setups. The 50 Ohm design and 1.4:1 maximum VSWR make it appropriate for DC to 1 GHz signal paths used in development environments. Straight connectors on both ends also simplify mating to standard ports during repeated integration and troubleshooting tasks.