N Male Right Angle to BNC Male Right Angle Cable Using RG223 Coax
Product ID:
PE33380/PH270
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | BNC |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | RG223/U |
| RF Cable Type | RG223 |
| RF Cable Impedance | 50 |
Description
N Male Right Angle to BNC Male Right Angle Cable Using RG223 Coax
PE33380/PH270 is a type N male right angle to BNC male right angle cable using RG223 coax. This Pasternack type N male right angle to BNC male right angle cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm BNC for connector 2. type N right angle to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N type right angle to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33380/PH270 type N male right angle to BNC male right angle cable assembly is constructed with RG223 coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table