To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male to C Female Cable Using RG393 Coax

Product ID: PE3W10296

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4048RG393/UPE4960KitBOM Datasheet

N Male to C Female Cable Using RG393 Coax

PE3W10296 is a N male to C female cable using RG393 coax. This Pasternack N male to C female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm C for connector 2.

Our male N to female C cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10296 N male to C female cable assembly is constructed with RG393 coax.