To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

N Male to C Male Right Angle Cable Using RG214 Coax

Product ID: PE3W07794

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2C
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4132RG214/UPE4244KitBOM Datasheet

N Male to C Male Right Angle Cable Using RG214 Coax

PE3W07794 is a N male to C male right angle cable using RG214 coax. This Pasternack N male to C male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm C for connector 2. N to C right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N to male C right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07794 N male to C male right angle cable assembly is constructed with RG214 coax.