In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X

Product ID: EZ-240-NMH-D
Product discontinued.
Replaced with EZ-240-NMH-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Interface Type 1LMR-240
Interface Type 2PE-C240
Interface Type 3RG8X

Description

N Male Connector Crimp/Non-Solder Contact Attachment For LMR-240, PE-C240, RG8X

EZ-240-NMH-D type N male coaxial connector has an interface type of LMR-240, PE-C240, RG8X and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/non-solder contact as an attachment method.

The Pasternack type N male coaxial connector has a PTFE dielectric type. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our EZ-240-NMH-D type N connector uses beryllium copper contact and a tri-metal plating material. This N type male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave