To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm N Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE3C5601LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4656RG179B/UPE45504KitBOM Datasheet

75 Ohm N Male to 75 Ohm F Female Bulkhead Cable Using 75 Ohm RG179 Coax, LF Solder

PE3C5601LF is a N male to F female bulkhead cable using RG179 coax. This Pasternack N male to F female bulkhead cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm F for connector 2.

Our male N to female F bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C5601LF N male to F female bulkhead cable assembly is constructed with RG179 coax.