Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male to 75 Ohm F Female Adapter

Product ID: PE9737
Product discontinued.
Search for alternative Adapters or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 275 Ohm
Frequency, MinDC
Frequency, Max3 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Passivated Stainless Steel
Connector Mount Method 2None

Description

75 Ohm N Male to 75 Ohm F Female Adapter

Type N adapter PE9737 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our type N to type F adapter is a between series coaxial adapter design. This 75 Ohm N type adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 3 GHz.

Type N male to type F female adapter is one of the many RF components that ship same day as they are ordered. PE9737 male type N to female type F adapter has a straight body. This Pasternack straight N type coax adapter is a in-line RF adapter.

Our male type N to female F type adapter PE9737 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This type N to type F radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.