50 Ohm N Male to 75 Ohm F Male Cable Using 75 Ohm RG11 Coax with HeatShrink
Product ID:
PE3C4124/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | F |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 75 |
| RF Cable Part Number | RG11A/U |
| RF Cable Type | RG11 |
| RF Cable Impedance | 75 |
Description
50 Ohm N Male to 75 Ohm F Male Cable Using 75 Ohm RG11 Coax with HeatShrink
PE3C4124/HS is a type N male to type F male cable using RG11 coax. This Pasternack type N male to type F male cable assembly uses a 50 Ohm N type for connector 1 and a 75 Ohm F type for connector 2.
Our male N type to male type F cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C4124/HS type N male to F type male cable assembly is constructed with RG11 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table