Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male Right Angle to Beige FAKRA Jack Cable Using LMR-100 Coax

Product ID: PE3C3061

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50

Description

N Male Right Angle to Beige FAKRA Jack Cable Using LMR-100 Coax

PE3C3061 is a type N male right angle to FAKRA jack cable using LMR-100A coax. This Pasternack type N male right angle to FAKRA jack cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm FAKRA for connector 2. type N right angle to FAKRA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N type right angle to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3061 type N male right angle to FAKRA jack cable assembly is constructed with LMR-100A coax and the maximum VSWR is 1.4:1.

* LMR™ is a trademark of Times Microwave Systems.