Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male to Water Blue FAKRA Jack Cable Using RG174 Coax

Product ID: PE3C2814

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4429RG174A/UPE44646Z

N Male to Water Blue FAKRA Jack Cable Using RG174

PE3C2814 is a N male to FAKRA jack cable using RG174 coax. This Pasternack N male to FAKRA jack cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm FAKRA for connector 2.

Our male N to jack FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C2814 N male to FAKRA jack cable assembly is constructed with RG174 coax.