In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200

Product ID: EZ-200-NMH-X
Product discontinued.
Replaced with EZ-195-NMH-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Interface Type 1LMR-200
Interface Type 2PE-C200

Description

N Male Connector Crimp/Non-Solder Contact Attachment for LMR-200, PE-C200

EZ-200-NMH-X type N male coaxial connector has an interface type of LMR-200, PE-C200 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male type N coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack N type male coaxial connector has a PTFE dielectric type. The Pasternack N type coaxial connector has a brass body with tri-metal plating. Our EZ-200-NMH-X N type connector uses beryllium copper contact and a tri-metal plating material. This type N male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave