Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Connector Clamp/Solder Attachment for LMR-240, PE-C240

Product ID: TC-240-NMC
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency3 MHz
Interface Type 1LMR-240
Interface Type 2PE-C240

Description

N Male Connector Clamp/Solder Attachment for LMR-240, PE-C240

TC-240-NMC type N male coaxial connector has an interface type of LMR-240, PE-C240 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/solder as an attachment method. Our male N type coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 MHz.

The Pasternack type N male coaxial connector has a dielectric dielectric type and a VSWR of 1.25. The Pasternack type N coaxial connector has a brass body with silver plating. Our TC-240-NMC type N connector uses brass contact and a silver plating material. This type N male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male N type connector will ship the same day as purchased. Our type N male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave