Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75

Product ID: EZ-400-NM-75
Product discontinued.
Replaced with EZ-400-NMH-75-X.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp/Non-Solder Contact
Mount MethodNone
Interface Type 1LMR-400-75

Description

75 Ohm N Male Connector Crimp/Non-Solder Contact Attachment for LMR-400-75

EZ-400-NM-75 type N male coaxial connector has an interface type of LMR-400-75 and a 75 Ohm impedance. Pasternack type N male connector uses shield/contact crimp/non-solder contact as an attachment method.

The Pasternack type N male coaxial connector has a teflon dielectric type. The Pasternack type N coaxial connector has a brass body with nickel plating. Our EZ-400-NM-75 type N connector uses brass contact. This type N male coaxial RF connector is RoHS and REACH compliant.

This Pasternack male type N connector will ship the same day as purchased. Our N type male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave