Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm N Male Connector Crimp Attachment for LMR-400-75, LMR-400-75-DB, LMR-400-75-FR

Product ID: TC-400-NM-75/50

Pricing

Price: $152.94 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 11
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance75 Ohm
Body StyleStraight
Attachment MethodCrimp
Mount MethodNone
Interface Type 1LMR-400-75
Interface Type 2LMR-400-75-DB
Interface Type 3LMR-400-75-FR

Description