Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle Connector Clamp/Non-Solder Contact Attachment for LMR-SW396

Product ID: EZ-SW396-NMC-RA
Product discontinued.
Search for alternative Connectors or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesN
Connector GenderMale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodClamp/Non-Solder Contact
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz

Description

N Male Right Angle Connector Clamp/Non-Solder Contact Attachment for LMR-SW396

EZ-SW396-NMC-RA type N male right angle coaxial connector has an interface type of LMR-SW396 and a 50 Ohm impedance. Pasternack type N male connector uses shield/contact clamp/non-solder contact as an attachment method. Our male type N right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

The Pasternack right angle type N male coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack type N coaxial connector has a brass body with tri-metal plating. Our EZ-SW396-NMC-RA type Nright angle connector uses spring copper contact. This N type male right angle coaxial RF connector is RoHS and REACH compliant.

This Pasternack right angle male type N connector will ship the same day as purchased. Our N type right angle male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom type N connector cable assemblies that will ship the same day as well.

*LMR™ is a Trademark of Times Microwave