Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to MHV Male Cable Using RG214 Coax , LF Solder

Product ID: PE3W11008LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MHV
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4048RG214/UPE4350KitBOM Datasheet

N Male to MHV Male Cable Using RG214 Coax, LF Solder

PE3W11008LF is a N male to MHV male cable using RG214 coax. This Pasternack N male to MHV male cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm MHV for connector 2.

Our male N to male MHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11008LF N male to MHV male cable assembly is constructed with RG214 coax.