N Male to Mini UHF Male Right Angle Cable Using RG142 Coax
Product ID:
PE3W01600/HS
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | Mini UHF |
| Connector Gender 2 | Male |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Right Angle |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | RG142B/U |
| RF Cable Type | RG142 |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE4042 | RG142B/U | PE44081 | KitBOM Datasheet |
|---|
N Male to Mini UHF Male Right Angle Cable Using RG142 Coax with HeatShrink
PE3W01600/HS is a N male to Mini UHF male right angle cable using RG142 coax. This Pasternack N male to Mini UHF male right angle cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm Mini UHF for connector 2. N to Mini UHF right angle coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male N to male Mini UHF right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W01600/HS N male to Mini UHF male right angle cable assembly is constructed with RG142 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table