Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male Right Angle to Mini UHF Male Cable Using RG223 Coax

Product ID: PE3C3264

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50

Description

N Male Right Angle to Mini UHF Male Cable Using RG223 Coax

PE3C3264 is a N type male right angle to Mini UHF male cable using RG223 coax. This Pasternack type N male right angle to Mini UHF male cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm Mini UHF for connector 2. type N right angle to Mini UHF coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N type right angle to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3264 type N male right angle to Mini UHF male cable assembly is constructed with RG223 coax.