Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to Mini UHF Male Cable 12 Inch Length Using RG400 Coax

Product ID: PE3288-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$97.99
25-49$93.09
50-99$88.19
100-249$84.27
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 336
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to Mini UHF Male Cable 12 Inch Length Using RG400 Coax

The PE3288-12 is an N male to Mini UHF male cable designed for RF equipment interconnects, offering 50 Ohm impedance with RG400/U coax. It connects N interface equipment to Mini UHF ports in RF and electronic system integration environments. Brass connector bodies pair with an FEP jacket and PTFE dielectric for a flexible cable assembly using straight connectors.

Pasternack RF coax cable assembly is built with N type cable connection on one end and mini UHF cable connection on the other. Our type N to mini UHF cable assemblies have a male gender on end 1 and male on end 2. This type N to mini UHF cable is a male to male coax assembly, PE3288-12, can also be known as a N type plug to mini UHF plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to mini UHF plug cable assembly PE3288-12 is built with RG400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to mini UHF cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to mini UHF male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3288-12 can also be used in the other direction and will be mini UHF male to type N male cable assembly if the opposite connectivity is required.

N type plug to mini UHF plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to mini UHF cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to mini UHF male cable 12 inch length using RG400 coax.

Frequently Asked Questions

What is the PE3288-12 RF cable assembly?

The PE3288-12 is a flexible RF cable assembly that connects an N male interface to a Mini UHF male interface. It uses RG400/U coax, supports 50 Ohm systems, and includes straight connectors on both cable ends. Engineers use this cable when equipment has different connector families that still need a matched RF interconnect. It is a practical choice for electronic system integration, bench setups, and communication hardware wiring.

When would I use an N male to Mini UHF male cable?

An N male to Mini UHF male cable is used when one device has an N port and the other has a Mini UHF port. The PE3288-12 provides that between-series connection with 50 Ohm RG400/U coax and straight connector bodies. This makes it useful in RF and electronic system integration where connector compatibility drives cable selection. It helps engineers join unlike interfaces without adding separate adapters that increase connection points.

Why is RG400/U coax used in the PE3288-12?

The PE3288-12 uses RG400/U coax because the assembly is built as a flexible 50 Ohm cable for RF interconnect applications. Its construction pairs with brass connectors, an FEP jacket, and PTFE dielectric materials listed for this cable assembly. Engineers often select this style when a design already calls for RG400-based cable routing between connected RF components. That makes the part suitable for equipment patching, lab integration, and general electronics interconnect work.

Is the PE3288-12 suitable for general RF and electronics integration?

Yes, the PE3288-12 is suitable for general RF and electronics integration where N and Mini UHF male interfaces must be connected. The cable assembly uses 50 Ohm RG400/U coax and straight connectors, which align with common RF system requirements. This supports equipment interconnects, bench configurations, and subsystem wiring in electronics environments that use those connector families.