Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to Mini UHF Male Cable Using RG58 Coax, RoHS

Product ID: PE3282LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2Mini UHF
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50

Description

N Male to Mini UHF Male Cable Using RG58 Coax, RoHS

PE3282LF is a type N male to Mini UHF male cable using RG58 coax. This Pasternack type N male to Mini UHF male cable assembly uses a 50 Ohm N type for connector 1 and a 50 Ohm Mini UHF for connector 2.

Our male type N to male Mini UHF cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3282LF N type male to Mini UHF male cable assembly is constructed with RG58 coax.