To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Reverse Polarity N Male to Reverse Polarity N Female Cable Using LMR-195 Coax

Product ID: PE3W02419

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Reverse Polarity
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Reverse Polarity
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44473LMR-195PE44476KitBOM Datasheet

Reverse Polarity N Male to Reverse Polarity N Female Cable Using LMR-195 Coax

PE3W02419 is a reverse polarity N male to reverse polarity N female cable using LMR-195 coax. This Pasternack reverse polarity N male to reverse polarity N female cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2.

Our reverse polarity male N to reverse polarity female N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W02419 N reverse polarity male to N reverse polarity female cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.