N Male to N Female Cable Using LMR-240 Coax
Product ID:
PE3C2721
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 2 | N |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | LMR-240 |
Description
Click on the below images to access KitBOM product pages:
 |  |  |
---|
TC-240-NMH-X | LMR-240 | PE44533 |
---|
N Male to N Female Cable Using LMR-240 Coax
PE3C2721 is a to N female cable using coax. This Pasternack to N female cable assembly uses a for connector 1 and a 50 Ohm N for connector 2.
Our to female N cable assembly uses a cable type that is . Pasternack PE3C2721 to N female cable assembly is constructed with coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.