Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Bulkhead Cable 24 Inch Length Using PE-B405 Coax

Product ID: PE34196-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to N Female Bulkhead Cable 24 Inch Length Using PE-B405 Coax

The PE34196-24 is an N male to N female bulkhead cable assembly designed for PE-B405 coax, offering 50 Ohm impedance. It supports RF system integration where a bulkhead interface is needed for clean panel feedthrough connections. Brass connector bodies, a silver-plated contact, and Teflon dielectric support reliable electrical performance with flexible PE-B405 coax and a PVC jacket.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type bulkhead cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE34196-24, can also be known as a N type plug to N type jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N jack cable assembly PE34196-24 is built with PE-B405 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this N type male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34196-24 can also be used in the other direction and will be N type female bulkhead to type N male cable assembly if the opposite connectivity is required.

Type N plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female bulkhead cable 24 inch length using PE-B405 coax.

Frequently Asked Questions

What is the PE34196-24 RF cable assembly used for?

The PE34196-24 is an N male to N female bulkhead cable assembly used for 50 Ohm RF signal routing through equipment panels. It uses flexible PE-B405 coax with straight connectors, brass bodies, a silver-plated contact, and Teflon dielectric construction. Engineers use it in RF and electronic systems where one side must pass cleanly through an enclosure wall. This configuration helps simplify integration when a standard N male connection and an N female bulkhead connection are both required.

When would I use an N female bulkhead cable instead of a standard cable assembly?

An N female bulkhead cable like the PE34196-24 is used when a signal must pass through a panel or enclosure. Its bulkhead interface lets the cable mount at a chassis surface, while the N male side connects to external or internal equipment. This is useful in racks, cabinets, and instrument housings that need organized RF feedthrough points. It helps maintain a standard 50 Ohm N connection while creating a fixed panel transition for easier service and cable management.

Is the PE34196-24 suitable for general RF system integration?

Yes, the PE34196-24 is suitable for general RF system integration because it uses a standard in-series N connector design with 50 Ohm impedance. It combines a straight N male interface, a straight N female bulkhead interface, and flexible PE-B405 coax for practical equipment interconnection. Engineers can use it in electronic assemblies, bench setups, and enclosure builds that require consistent N connectivity. Its construction supports organized routing where a panel-mounted connection point improves accessibility and overall installation layout.

What interface problem does the PE34196-24 solve in enclosure installations?

The PE34196-24 solves the problem of extending an RF connection through a panel without giving up a standard N interface. Its N female bulkhead end mounts at the enclosure wall, while the N male end connects to the mating cable or device. This arrangement is useful when equipment needs an accessible external connection and an internal routed cable path. It reduces installation complexity by combining flexible coax routing with a fixed bulkhead transition in one cable assembly.