Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Bulkhead Cable 36 Inch Length Using PE-B405 Coax, RoHS

Product ID: PE34196LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Female Bulkhead Cable 36 Inch Length Using PE-B405 Coax, RoHS

The PE34196LF-36 is an N male to N female bulkhead cable assembly designed for PE-B405 coax, offering 50 Ohm impedance. It supports RF system integration where a bulkhead cable routes signals through panels and enclosures with standard N interfaces. Brass connector bodies, silver-plated contact construction, Teflon dielectric, and PVC jacket materials support durable cable assembly performance.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type bulkhead cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to N type cable is a male to female coax assembly, PE34196LF-36, can also be known as a type N plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE34196LF-36 is built with PE-B405 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34196LF-36 can also be used in the other direction and will be N type female bulkhead to type N male cable assembly if the opposite connectivity is required.

Type N plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female bulkhead cable 36 inch length using PE-B405 coax, RoHS.

Frequently Asked Questions

What is the PE34196LF-36 RF cable assembly?

The PE34196LF-36 is an N male to N female bulkhead RF cable assembly built with flexible PE-B405 coax for 50 Ohm systems. It uses straight N connectors, a bulkhead mounting style, brass connector bodies, silver-plated contact construction, Teflon dielectric, and a PVC jacket. Engineers use this assembly to route RF signals through panels, cabinets, or enclosures while maintaining a standard N interface path. That makes it useful in installed equipment, lab setups, and general RF system integration where panel feedthrough access is required.

When would I use an N male to N female bulkhead cable?

You would use an N male to N female bulkhead cable when an RF signal must pass through a panel or enclosure wall. The PE34196LF-36 combines a flexible PE-B405 coax section with straight N interfaces and a bulkhead mounting style for installed access points. This setup is common in equipment racks, instrument panels, outdoor cabinets, and electronic housings that need an accessible RF connection. It helps engineers create a clean panel feedthrough while keeping the cable path within a standard 50 Ohm N connector system.

Is the PE34196LF-36 suitable for general RF system integration?

Yes, the PE34196LF-36 is suitable for general RF system integration because it uses a standard in-series N interface and 50 Ohm construction. Its flexible PE-B405 coax, straight connector geometry, and bulkhead style make it practical for equipment interconnects that pass through mechanical panels. Engineers often select this type of assembly when connecting subsystems in cabinets, chassis, or test environments that require durable access points. The standard N format also supports straightforward mating with existing RF hardware already designed around N-series connections.

What construction details matter on the PE34196LF-36 cable assembly?

The PE34196LF-36 uses brass connector bodies, a silver-plated contact, Teflon dielectric, and a PVC jacket around flexible PE-B405 coax. These materials are commonly used in RF cable assemblies because they support reliable connector structure and consistent interface performance in installed systems. For panel feedthrough applications, the bulkhead format adds a secure mounting point while the flexible cable eases routing inside enclosures. Together, those details make the assembly practical for lab equipment, electronic integration projects, and general-purpose RF interconnect work.