Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Female Bulkhead Cable 48 Inch Length Using PE-B405 Coax

Product ID: PE34225-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C5399.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-B405
RF Cable TypePE-B405
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male Right Angle to N Female Bulkhead Cable 48 Inch Length Using PE-B405 Coax

The PE34225-48 is an N cable assembly with a right angle connector and bulkhead interface designed for PE-B405 coax, offering 50 Ohm impedance. It supports RF system integration where panel mounting and controlled cable routing are needed in compact equipment layouts. Brass connector bodies, a gold-plated contact, Teflon dielectric, and PVC jacket support durable interconnect performance in flexible cable runs.

Pasternack RF coax cable assembly is built with right angle type N cable connection on one end and type N bulkhead cable connection on the other. Our right angle type N to N type cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE34225-48, can also be known as a right angle N type plug to N type jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N jack cable assembly PE34225-48 is built with PE-B405 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with right angle type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this N type right angle male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34225-48 can also be used in the other direction and will be type N female bulkhead to right angle N type male cable assembly if the opposite connectivity is required.

N type right angle plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to N female bulkhead cable 48 inch length using PE-B405 coax.

Frequently Asked Questions

What is the PE34225-48 RF cable assembly used for?

The PE34225-48 is an N cable assembly used to connect RF ports where one side needs a right angle interface and the other needs a bulkhead connection. It uses PE-B405 flexible coax with 50 Ohm impedance, brass connector bodies, a gold-plated contact, and Teflon dielectric. Engineers use it in equipment racks, electronic enclosures, and panel-mounted systems that need organized cable routing. This configuration helps create cleaner feedthrough transitions when straight connectors would take more space or increase cable bend stress.

When should I use a right angle N connector cable instead of a straight cable assembly?

A right angle N cable assembly like PE34225-48 is useful when space behind a connection point is limited or cable routing must turn immediately. Its right angle connector helps reduce rear clearance needs, while the flexible PE-B405 coax supports easier routing through compact assemblies. Engineers often choose this style in cabinets, rack systems, and densely packed electronic housings. It is especially helpful when a straight connector would force a tighter cable bend or interfere with nearby mechanical hardware.

Why would an engineer choose an N female bulkhead cable assembly?

An engineer chooses a bulkhead cable assembly like PE34225-48 when a secure panel-mounted RF transition is needed between internal and external connections. The N female bulkhead side provides a fixed mounting point, while the cable side supports flexible positioning inside equipment. This setup is common in control panels, communications enclosures, and test boxes that require clean interface organization. It helps simplify installation by placing the RF connection at the panel wall instead of leaving unsupported cable ends exposed.

Is the PE34225-48 suitable for general RF and electronic system integration?

The PE34225-48 is suitable for general RF and electronic system integration where 50 Ohm N interfaces and flexible coax routing are required. It combines PE-B405 coax, standard polarity N connections, brass connector bodies, and a right angle to bulkhead format. Integrators can use it in electronic subsystems, rack-mounted hardware, and panel-based RF assemblies that need structured cable paths. Its configuration supports practical mechanical routing while maintaining compatibility with common N connector system designs.