Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Low Loss Test Cable 36 Inch Length Using PE-P300LL Coax, RoHS

Product ID: PE331-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$645.99
25-49$613.69
50-99$581.39
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P300LL
RF Cable TypePE-P300LL
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Female Low Loss Test Cable 36 Inch Length Using PE-P300LL Coax, RoHS

The PE331-36 is a low loss N male to N female RF test cable designed for PE-P300LL coax, offering 50 Ohm impedance and DC to 18 GHz operation. It supports RF system integration and bench testing where stable in-series N connections are needed across flexible cable runs. Passivated stainless steel connector bodies, gold-plated beryllium copper contacts, and PTFE dielectric help maintain performance with 1.35:1 maximum VSWR.

Pasternack RF coax low loss test cable assembly is built with N type cable connection on one end and N type cable connection on the other. Our low loss test type N to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE331-36, can also be known as a low loss test N type plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE331-36 is built with PE-P300LL which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is triple shielded. RF specs on this 18 GHz maximum frequency type N male to type N female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE331-36 can also be used in the other direction and will be type N female to N type male cable assembly if the opposite connectivity is required.

Low loss test N type plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female low loss test cable 36 inch length using PE-P300LL coax, RoHS.

Frequently Asked Questions

What is the PE331-36 RF test cable used for?

The PE331-36 is a low loss N male to N female RF test cable used to connect 50 Ohm equipment in lab and system setups. It uses PE-P300LL flexible coax and supports DC to 18 GHz operation with 1.35:1 maximum VSWR. Engineers use it between instruments, subsystems, and other N interface points where flexible routing is needed. Its passivated stainless steel connectors and gold-plated beryllium copper contacts suit repeated bench handling and reliable signal transfer.

When would I use an N male to N female cable assembly?

An N male to N female cable assembly like PE331-36 is used when two 50 Ohm N interfaces require opposite connector genders. It provides a straight in-series connection using PE-P300LL coax and covers DC to 18 GHz for broadband RF work. Test benches often need this format to bridge instruments, devices, or panel connections without adding separate adapters. Using one cable assembly can simplify routing and reduce extra connection points in the signal path.

Is the PE331-36 suitable for RF bench and lab instrument connections?

The PE331-36 is suitable for RF bench and lab instrument connections that use N connectors and require 50 Ohm cable assemblies. It combines flexible PE-P300LL coax, straight connector geometry, and DC to 18 GHz coverage for general lab interconnect needs. Engineers can use it with analyzers, generators, and other instrument chains where consistent N connectivity is required. Its low loss test design helps support measurement setups that need dependable cable performance during repeated use.

What construction details make the PE331-36 appropriate for repeated test use?

The PE331-36 is built for repeated test use with passivated stainless steel connector bodies and gold-plated beryllium copper contacts. It also uses PTFE dielectric in the cable and connectors, plus an FEP jacket for the flexible PE-P300LL coax. These materials are commonly selected for RF cable assemblies that see frequent mating and movement in laboratory environments. Together they support durable handling, stable electrical performance, and practical use across instrument and integration tasks.