Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 24 Inch Length Using PE-SR401AL Coax

Product ID: PE3988-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$188.99
25-49$179.54
50-99$170.09
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401AL-STRAIGHT
RF Cable TypePE-SR401AL-STRAIGHT
RF Cable Impedance50 Ohm
Length24 inches

Description

N Male to N Female Cable 24 Inch Length Using PE-SR401AL Coax

The PE3988-24 is an N cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 11 GHz operation. It supports RF system integration where semi-rigid cable routing helps maintain stable interconnect paths between compatible N interfaces. Brass connector bodies, PTFE cable dielectric, and straight connectors support reliable performance across the assembly's specified frequency range.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our N type to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to N type cable is a male to female coax assembly, PE3988-24, can also be known as a type N plug to type N jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type jack cable assembly PE3988-24 is built with PE-SR401AL-STRAIGHT which is a semi-rigid coax type. The Pasternack semi-rigid N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency type N male to type N female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3988-24 can also be used in the other direction and will be N type female to type N male cable assembly if the opposite connectivity is required.

Type N plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 24 inch length using PE-SR401AL coax.

Frequently Asked Questions

What is the PE3988-24 RF cable assembly used for?

The PE3988-24 is an N cable assembly used for in-series RF interconnects between compatible N-interface ports in electronic systems. It uses PE-SR401AL-STRAIGHT semi-rigid coax, supports 50 Ohm impedance, and operates from DC to 11 GHz. Engineers use it in lab setups, prototype hardware, and installed assemblies where fixed cable routing is preferred. Its straight connector format and semi-rigid construction make it suitable for controlled RF paths that need stable mechanical positioning.

When would I choose a semi-rigid N cable assembly like PE3988-24?

The PE3988-24 is a semi-rigid N cable assembly chosen when an RF design needs a fixed routing path between compatible ports. It combines PE-SR401AL-STRAIGHT coax, straight N connectors, and 50 Ohm performance across a DC to 11 GHz range. Engineers often select this style for bench fixtures, prototypes, and installed systems where cable shape should stay consistent. That fixed geometry can help simplify repeatable layouts in assemblies that do not require frequent cable flexing.

Is the PE3988-24 suitable for RF test bench and integration work?

The PE3988-24 is suitable for RF test bench and integration work when the setup uses compatible N interfaces and 50 Ohm architecture. Its DC to 11 GHz operating range supports broadband interconnect needs, and the straight connectors fit common bench connection schemes. Engineers can use it between instruments, subsystems, and fixture points where a semi-rigid path is acceptable. The PE-SR401AL-STRAIGHT coax also helps maintain a defined cable shape in repeatable bench or rack arrangements.

What connector and cable construction does the PE3988-24 use?

The PE3988-24 uses N series connectors with straight bodies and PE-SR401AL-STRAIGHT semi-rigid coax for in-series RF cable assembly applications. The assembly is specified for 50 Ohm impedance, with brass connector bodies and PTFE cable dielectric in the construction. This combination fits RF integration tasks that need standard N connectivity and semi-rigid cable geometry across DC to 11 GHz. It is commonly considered for electronic systems, prototypes, and bench environments where mechanical cable stability matters.