Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Bulkhead Cable 6 Inch Length Using PE-SR401FL Coax, RoHS

Product ID: PE34150LF-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$115.99
25-49$110.19
50-99$104.39
100-249$99.75
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR401FL
RF Cable TypePE-SR401FL
RF Cable Impedance50 Ohm
Length6 inches

Description

N Male to N Female Bulkhead Cable 6 Inch Length Using PE-SR401FL Coax, RoHS

The PE34150LF-6 is an N male to N female bulkhead cable designed for PE-SR401FL coax, offering 50 Ohm impedance and DC to 8 GHz operation. It supports RF panel feedthroughs and cable routing where a bulkhead interface simplifies enclosure transitions in integrated electronic systems. Brass connector bodies use gold and nickel plating, while PTFE and Teflon dielectric materials support stable 50 Ohm signal transmission.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type bulkhead cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This N type to type N cable is a male to female coax assembly, PE34150LF-6, can also be known as a type N plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE34150LF-6 is built with PE-SR401FL which is a formable coax type. The Pasternack formable N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 8 GHz maximum frequency N type male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34150LF-6 can also be used in the other direction and will be N type female bulkhead to type N male cable assembly if the opposite connectivity is required.

N type plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female bulkhead cable 6 inch length using PE-SR401FL coax, RoHS.

Frequently Asked Questions

What is the PE34150LF-6 RF cable assembly?

The PE34150LF-6 is an N male to N female bulkhead RF cable assembly built with PE-SR401FL formable coax for 50 Ohm systems. It supports DC to 8 GHz operation and uses straight N connectors with a bulkhead mount on the female side. Engineers use it when a panel feedthrough is needed between an enclosure interior and an external N interface. Its formable cable design also helps maintain a fixed routing path after installation in test, integration, and electronics assemblies.

When would I use an N female bulkhead cable assembly like PE34150LF-6?

You would use the PE34150LF-6 when an RF signal must pass through a panel or enclosure wall using an N bulkhead interface. The assembly combines a straight N male connector, a straight N female bulkhead connector, and PE-SR401FL formable coax with 50 Ohm impedance. This makes it useful in equipment racks, instrument panels, and integrated electronic systems that need organized cable transitions. The formable construction helps maintain cable position where bend retention matters for serviceability and cleaner internal routing.

Is the PE34150LF-6 suitable for general RF system integration?

Yes, the PE34150LF-6 is suitable for general RF system integration where 50 Ohm N interfaces and panel-mounted connections are required. It offers DC to 8 GHz performance, in-series N connectivity, and straight connector geometry on both cable ends. Integrators can use it to link modules, enclosures, and test hardware while preserving a consistent cable path. The female bulkhead side is especially useful when equipment needs a secure wall-mounted RF connection point for repeated access.

What makes PE-SR401FL formable coax useful in the PE34150LF-6 assembly?

PE-SR401FL formable coax is useful in the PE34150LF-6 because it can be shaped during installation and then retain that routing path. The cable assembly pairs that routing control with 50 Ohm impedance, PTFE dielectric, and DC to 8 GHz performance. Engineers often prefer this style in compact electronic systems where cable movement can complicate assembly or service access. A stable cable shape also supports neater layouts around panels, chassis openings, and adjacent RF components.