N Male Right Angle to N Female Cable Using PE-SR401FL Coax
Product ID:
PE3C4085
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | N |
| Connector Gender 1 | Male |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Right Angle |
| Connector Mount Method 1 | None |
| Connector Impedance 1 | 50 |
| Connector Series 2 | N |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | None |
| Connector Impedance 2 | 50 |
| RF Cable Part Number | PE-SR401FL |
| RF Cable Type | PE-SR401FL |
| RF Cable Impedance | 50 |
Description
N Male Right Angle to N Female Cable Using PE-SR401FL Coax
PE3C4085 is a type N male right angle to type N female cable using PE-SR401FL coax. This Pasternack N type male right angle to N type female cable assembly uses a 50 Ohm type N for connector 1 and a 50 Ohm N type for connector 2. type N right angle to type N coaxial cable assembly uses 90 degree right angle coax cable connector.
Our male type N right angle to female type N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4085 N type male right angle to N type female cable assembly is constructed with PE-SR401FL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table