Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 48 Inch Length Using PE-SR402FL Coax

Product ID: PE3485-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$160.99
25-49$152.94
50-99$144.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to N Female Cable 48 Inch Length Using PE-SR402FL Coax

The PE3485-48 is an N male to female RF cable designed with PE-SR402FL formable coax, offering 50 Ohm impedance for in-series interconnect routing. It supports RF and electronic system integration where a shapeable cable helps maintain planned routing between N interfaces. Passivated Stainless Steel connector bodies, gold-plated contacts, and PTFE/Teflon dielectrics support reliable assembly construction across demanding installations.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to N type cable is a male to female coax assembly, PE3485-48, can also be known as a type N plug to type N jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type jack cable assembly PE3485-48 is built with PE-SR402FL which is a formable coax type. The Pasternack formable N cable assembly is manufactured with type N to N type cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this type N male to N type female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3485-48 can also be used in the other direction and will be type N female to type N male cable assembly if the opposite connectivity is required.

N type plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 48 inch length using PE-SR402FL coax.

Frequently Asked Questions

What is the PE3485-48 RF cable assembly?

The PE3485-48 is an in-series N male to female RF cable assembly built with PE-SR402FL formable coax for 50 Ohm systems. It uses straight N connectors with Passivated Stainless Steel bodies, Gold-plated contacts, and PTFE or Teflon dielectric materials. Engineers use this cable when equipment requires an N male to N female interconnect between compatible ports. Its formable construction helps the cable hold a planned route inside benches, racks, and prototype assemblies.

When would I use a formable N male to female cable?

A formable N male to female cable like PE3485-48 is used when the cable path must keep a defined shape after installation. PE-SR402FL coax supports 50 Ohm routing with straight N interfaces that suit in-series connections between RF components. Engineers often choose this style for bench setups, equipment racks, and prototype layouts with limited cable management space. The retained routing shape can simplify repeatable placement and reduce unwanted movement during test or integration work.

Is the PE3485-48 compatible with standard N connector interfaces?

The PE3485-48 is built with standard polarity N series connectors for use with compatible N connector interfaces in 50 Ohm RF systems. One end is N male and the other is N female, which supports direct mating across common in-series N connections. This configuration is useful when a device pair already has complementary N ports and no adapter is desired. Engineers should still confirm mating interface, gender, and system requirements before selecting any cable assembly.

Why choose PE-SR402FL coax for an RF cable assembly?

PE-SR402FL coax is used in PE3485-48 because it provides a formable cable structure for controlled routing in RF installations. This cable assembly combines that formable construction with 50 Ohm impedance, PTFE dielectric, and N connector interfaces. Engineers select it for integration work when cable shape retention is more useful than free-flex movement. That makes it practical for prototypes, enclosed systems, and bench arrangements that need a cable to stay positioned.