Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 48 Inch Length Using PE-SR405AL Coax

Product ID: PE34285-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$191.99
25-49$182.39
50-99$172.79
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to N Female Cable 48 Inch Length Using PE-SR405AL Coax

The PE34285-48 is an N male to N female semi-rigid RF cable designed for PE-SR405AL coax, offering 50 Ohm impedance. It supports RF and electronic system integration where stable in-series N interfaces are needed between equipment and assemblies. Brass connectors with gold-plated contacts and PTFE dielectric support reliable electrical performance, while the semi-rigid PE-SR405AL coax maintains defined routing.

Pasternack RF coax cable assembly is built with N type cable connection on one end and N type cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE34285-48, can also be known as a N type plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE34285-48 is built with PE-SR405AL which is a semi-rigid coax type. The Pasternack semi-rigid N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this N type male to type N female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34285-48 can also be used in the other direction and will be N type female to type N male cable assembly if the opposite connectivity is required.

Type N plug to N type jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 48 inch length using PE-SR405AL coax.

Frequently Asked Questions

What is the PE34285-48 RF cable assembly?

The PE34285-48 is an N male to N female RF cable assembly built with PE-SR405AL semi-rigid coax for 50 Ohm systems. It uses straight N connectors on each end, brass connector bodies, gold-plated contacts, and PTFE-based dielectric materials. Engineers use this cable in RF and electronic system integration where fixed routing and standard in-series N connectivity are required. Its semi-rigid construction helps hold a defined cable path inside assemblies, racks, and test setups that need stable mechanical placement.

When would I use an N male to N female semi-rigid cable?

An N male to N female semi-rigid cable like PE34285-48 is used when two RF interfaces require opposite N genders. It provides 50 Ohm performance with PE-SR405AL coax and straight connectors, which suits controlled routing inside equipment and subsystems. Engineers often select this style for bench setups, rack installations, and embedded assemblies where cable movement should be minimized. The semi-rigid form helps maintain a planned path when space constraints or repeatable cable positioning matter in the final design.

Is PE34285-48 suitable for fixed internal RF routing?

Yes, PE34285-48 is well suited for fixed internal RF routing because it uses PE-SR405AL semi-rigid coax. This construction holds its shape better than flexible cable, which helps preserve intended cable paths through compact equipment layouts. Designers use it in RF enclosures, subsystem builds, and instrument interconnects where straight N interfaces must stay organized. That routing stability can simplify assembly planning and support cleaner cable management in dense electronic packaging.

What kinds of systems use the PE34285-48 cable assembly?

The PE34285-48 cable assembly is used in RF and electronic systems that need 50 Ohm N-interface interconnects. Its straight N male to N female configuration supports equipment linking, subsystem integration, and test connections built around standard N ports. Engineers deploy it in benches, racks, and internal electronic assemblies where semi-rigid routing helps maintain defined cable placement. It is a practical option when a design needs stable mechanical positioning along with standard in-series N connectivity.