Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Female Bulkhead Cable 72 Inch Length Using RG174 Coax

Product ID: PE34229-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$120.99
25-49$114.94
50-99$108.89
100-249$104.05
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length72 inches

Description

N Male Right Angle to N Female Bulkhead Cable 72 Inch Length Using RG174 Coax

The PE34229-72 is an N male right angle to N female bulkhead cable assembly designed for RG174A/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF system integration where a right-angle cable exit and bulkhead mounting simplify routing through enclosures and panels. Brass connector bodies with nickel plating, gold-plated brass contacts, and Teflon dielectric support reliable electrical performance in flexible cable installations.

Pasternack RF coax cable assembly is built with right angle type N cable connection on one end and type N bulkhead cable connection on the other. Our right angle type N to N type cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE34229-72, can also be known as a right angle N type plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE34229-72 is built with RG174 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with right angle N type to type N cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type N right angle male to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34229-72 can also be used in the other direction and will be type N female bulkhead to right angle type N male cable assembly if the opposite connectivity is required.

N type right angle plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to N female bulkhead cable 72 inch length using RG174 coax.

Frequently Asked Questions

What is the PE34229-72 RF cable assembly used for?

The PE34229-72 is an N male right angle to N female bulkhead RF cable assembly used for 50 Ohm interconnects. It uses RG174A/U flexible coax and supports DC to 1 GHz operation with an N bulkhead interface. Engineers use it in enclosures, panels, and integrated electronics where cable routing space is limited. The right-angle male end reduces bend stress, while the bulkhead side creates a secure pass-through connection.

When would I use a right-angle N male to N female bulkhead cable?

A right-angle N male to N female bulkhead cable is used when equipment needs both compact routing and panel mounting. The PE34229-72 combines a 90-degree connector on one end with a straight bulkhead female interface on the other. This layout helps when a standard straight connector would interfere with nearby hardware or enclosure walls. It is common in RF racks, test fixtures, and electronics housings that need external-to-internal cable transitions.

Is the PE34229-72 compatible with standard 50 Ohm N connector systems?

The PE34229-72 is designed for standard 50 Ohm N connector systems that use standard polarity interfaces. Both connector ends are 50 Ohm, with an N male on connector 1 and an N female bulkhead on connector 2. This makes it suitable for RF assemblies that already use common N-series cable and panel connections. Engineers should still confirm mechanical fit, mounting requirements, and frequency needs before final system integration.

Why choose RG174A/U coax for an N cable assembly?

RG174A/U coax is chosen when an RF cable assembly needs a flexible cable for compact routing inside equipment. In the PE34229-72, the RG174A/U construction supports 50 Ohm impedance and helps manage bends in tighter spaces. That makes it practical for panel feedthroughs, lab setups, and electronic systems with constrained cable paths. Flexible coax also helps simplify installation where a larger or stiffer cable would be harder to route cleanly.