Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

N Male Right Angle to N Female 4 Hole Flange Cable Using RG214 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE38392LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG214/U
RF Cable TypeRG214
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4483RG214/UPE44066KitBOM Datasheet

N Male Right Angle to N Female 4 Hole Flange Cable Using RG214 Coax with HeatShrink, LF Solder, RoHS

PE38392LF/HS is a N male right angle to N female 4 hole flange cable using RG214 coax. This Pasternack N male right angle to N female 4 hole flange cable assembly uses a 50 Ohm N for connector 1 and a 50 Ohm N for connector 2. N right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male N right angle to female N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE38392LF/HS N male right angle to N female 4 hole flange cable assembly is constructed with RG214 coax.