In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

75 Ohm N Male to 75 Ohm N Female Cable Using 75 Ohm RG216 Coax

Product ID: PE3W02011
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4509RG216/UPE4515KitBOM Datasheet

75 Ohm N Male to 75 Ohm N Female Cable Using 75 Ohm RG216 Coax

PE3W02011 is a N male to N female cable using RG216 coax. This Pasternack N male to N female cable assembly uses a 75 Ohm N for connector 1 and a 75 Ohm N for connector 2.

Our male N to female N cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W02011 N male to N female cable assembly is constructed with RG216 coax.