Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 36 Inch Length Using RG225 Coax , LF Solder

Product ID: PE33728LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$182.99
25-49$173.84
50-99$164.69
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG225/U
RF Cable TypeRG225
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Female Cable 36 Inch Length Using RG225 Coax , LF Solder

The PE33728LF-36 is an N male to N female RF cable assembly designed for RG225/U coax, offering 50 Ohm impedance and DC to 400 MHz operation. It supports RF and electronic system integration where an in-series N interface is needed between equipment, panels, or cable runs. Brass connector bodies with nickel plating, gold-plated contacts, and PTFE cable dielectric support stable electrical performance in flexible coax installations.

Pasternack RF coax cable assembly is built with N type cable connection on one end and type N cable connection on the other. Our N type to type N cable assemblies have a male gender on end 1 and female on end 2. This N type to type N cable is a male to female coax assembly, PE33728LF-36, can also be known as a type N plug to type N jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to N type jack cable assembly PE33728LF-36 is built with RG225 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 400 MHz maximum frequency type N male to N type female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33728LF-36 can also be used in the other direction and will be type N female to type N male cable assembly if the opposite connectivity is required.

N type plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 36 inch length using RG225 coax , LF solder.

Frequently Asked Questions

What is the PE33728LF-36 RF cable assembly?

The PE33728LF-36 is an N male to N female RF cable assembly built with RG225/U flexible coax for 50 Ohm systems. It features straight N connectors, PTFE cable dielectric, and DC to 400 MHz operation for low-frequency RF interconnect requirements. Engineers use it to join equipment, panels, and test setups that need opposing N connector genders in one cable. This in-series configuration helps simplify integration when a direct N male to N female connection is required in a flexible assembly.

When would I use an N male to N female cable like PE33728LF-36?

The PE33728LF-36 is used when an RF system needs a direct N male to N female cable connection instead of separate adapters. It combines RG225/U flexible coax, 50 Ohm impedance, and straight N connectors to support stable routing between connected devices. Engineers often choose it for bench setups, rack interconnects, and general RF integration where cable flexibility matters. Using one assembly can reduce extra mating points and make it easier to connect equipment with opposite N interface genders.

Is PE33728LF-36 suitable for general RF and electronics integration?

The PE33728LF-36 is suitable for general RF and electronics integration that operates within a DC to 400 MHz frequency range. It uses 50 Ohm RG225/U coax with N connectors on both ends, which matches many standard RF system interfaces. Integration teams apply it in equipment links, panel connections, and lab assemblies where flexible routing and N connectivity are needed. Its male-to-female format is useful when system ports already have fixed connector genders that must be joined directly.

Why choose a cable assembly instead of using separate N adapters and coax?

A cable assembly like the PE33728LF-36 provides the connectors and coax in one integrated RF interconnect for simpler installation. It includes an N male end, an N female end, RG225/U cable, and 50 Ohm construction matched for the assembly. Engineers use this approach in test stations and integrated systems where fewer separate parts can streamline connection planning. It also helps avoid building a custom link from multiple pieces when a standard in-series N cable meets the requirement.