Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Bulkhead Cable 12 Inch Length Using RG316-DS Coax, RoHS

Product ID: PE34198LF-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$77.89
25-49$74.00
50-99$70.10
100-249$66.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to N Female Bulkhead Cable 12 Inch Length Using RG316-DS Coax, RoHS

The PE34198LF-12 is an N male to N female bulkhead cable designed for RG316-DS coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF panel feedthroughs and equipment interconnects where a bulkhead interface simplifies cable routing through enclosures and panels. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support reliable electrical contact in this flexible cable assembly.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N bulkhead cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and female on end 2. This type N to type N cable is a male to female coax assembly, PE34198LF-12, can also be known as a N type plug to type N jack cable assembly and will be shipped same-day as it is purchased.

N type plug to type N jack cable assembly PE34198LF-12 is built with RG316-DS which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 1 GHz maximum frequency N type male to N type female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34198LF-12 can also be used in the other direction and will be type N female bulkhead to type N male cable assembly if the opposite connectivity is required.

N type plug to type N jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female bulkhead cable 12 inch length using RG316-DS coax, RoHS.

Frequently Asked Questions

What is the PE34198LF-12 bulkhead cable used for?

The PE34198LF-12 is an N male to N female bulkhead cable used to pass RF signals through panels or equipment walls. It uses RG316-DS flexible coax, supports 50 Ohm systems, and operates from DC to 1 GHz. Engineers use it when a front-panel or enclosure-mounted N female interface must connect to internal hardware. This setup helps simplify cable routing, equipment integration, and service access in RF and electronic assemblies.

When would I use an N female bulkhead to N male cable assembly?

An N female bulkhead to N male cable assembly is used when equipment needs an accessible panel connection and an internal cable run. The PE34198LF-12 provides straight N interfaces, 50 Ohm impedance, and RG316-DS flexible coax for that transition. It is useful in enclosures, racks, and laboratory fixtures where direct connector access on a panel is required. This design reduces strain on internal ports and creates a cleaner feedthrough point for RF signal paths.

Is the PE34198LF-12 suitable for general RF system integration?

The PE34198LF-12 is suitable for general RF system integration where an N bulkhead interface is needed within a 50 Ohm signal path. It combines N male and N female bulkhead connectors with RG316-DS flexible coax for straightforward internal-to-external routing. Integrators use it in electronic assemblies, test panels, and cabinet-mounted RF connections that operate up to 1 GHz. Its straight connector layout helps support simple cable dressing and reliable access at the mounted panel interface.

Why choose a flexible RG316-DS bulkhead cable instead of a rigid connection?

A flexible RG316-DS bulkhead cable is useful when the connection path inside an enclosure cannot align with a rigid interface. The PE34198LF-12 combines flexible coax, brass connectors, gold-plated brass contacts, and Teflon dielectric for practical cable routing. This matters in crowded electronic systems where internal components need movement tolerance and cleaner path management. Using a flexible assembly can also make installation, maintenance, and replacement easier than fixed bulkhead hardware alone.