Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male Right Angle to N Female Bulkhead Cable 12 Inch Length Using RG393 Coax

Product ID: PE33532-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$129.99
25-49$123.49
50-99$116.99
100-249$111.79
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG393/U
RF Cable TypeRG393
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male Right Angle to N Female Bulkhead Cable 12 Inch Length Using RG393 Coax

The PE33532-12 is an N male right angle to N female bulkhead cable designed for RG393/U coax, offering 50 Ohm impedance. It supports RF system integration where a bulkhead feedthrough and right-angle connector help manage routing in constrained equipment layouts. Brass connector bodies with nickel plating pair with PTFE and Teflon dielectric materials for durable 50 Ohm cable assembly construction.

Pasternack RF coax cable assembly is built with right angle type N cable connection on one end and type N bulkhead cable connection on the other. Our right angle N type to type N cable assemblies have a male gender on end 1 and female on end 2. This type N to N type cable is a male to female coax assembly, PE33532-12, can also be known as a right angle type N plug to N type jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N jack cable assembly PE33532-12 is built with RG393 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with right angle type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this N type right angle male to type N female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33532-12 can also be used in the other direction and will be type N female bulkhead to right angle N type male cable assembly if the opposite connectivity is required.

Type N right angle plug to N type jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male right angle to N female bulkhead cable 12 inch length using RG393 coax.

Frequently Asked Questions

What is the PE33532-12 RF cable assembly used for?

The PE33532-12 is an N male right angle to N female bulkhead cable assembly used for 50 Ohm RF interconnection tasks. It uses RG393/U flexible coax with PTFE dielectric and combines a right-angle connector with a bulkhead interface for practical routing. Engineers use this assembly in equipment racks, test setups, and electronic systems that need a panel feedthrough connection. That combination helps simplify enclosure integration while maintaining a standard N interface on both ends of the signal path.

When would I use an N female bulkhead cable assembly?

An N female bulkhead cable assembly like PE33532-12 is used when an RF signal must pass cleanly through a panel or enclosure wall. The bulkhead side mounts at the panel, while the N male right angle side connects in tighter spaces where straight cable exit is difficult. This layout is useful in cabinets, instruments, and communication equipment that need organized internal-to-external RF transitions. It helps reduce cable routing strain and creates a more serviceable installation than loose pass-through cable methods.

Why choose a right angle N male connector on a cable assembly?

A right angle N male connector on PE33532-12 is useful when available space near the mating port is limited. The angled connector changes cable direction immediately, which can reduce bend stress and improve cable management in dense equipment layouts. Engineers often choose this style for rack systems, test benches, and enclosures where straight connectors would require more clearance. It is a practical option when preserving routing space matters as much as maintaining a 50 Ohm N interface.

Is the PE33532-12 suitable for general RF and electronics integration?

The PE33532-12 is suitable for general RF and electronics integration because it uses a standard in-series N interface on both ends. Its 50 Ohm construction, RG393/U coax, brass connector bodies, and nickel plating support common interconnect needs across installed systems. Integrators can use it where a flexible cable assembly must connect equipment ports to a bulkhead panel location. That makes it a solid choice for projects requiring standard N connectivity, organized routing, and dependable enclosure transitions.