Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 12 Inch Length Using RG400 Coax

Product ID: PE3617-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$91.09
25-49$86.54
50-99$81.98
100-249$78.34
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,348
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to N Female Cable 12 Inch Length Using RG400 Coax

The PE3617-12 is a N male to N female cable assembly designed for RG400/U coax, offering 50 Ohm impedance and DC to 11 GHz operation. It connects N interface equipment in RF system integration, lab bench setups, and general electronics installations that need a flexible in-series cable. Brass connectors, Teflon dielectrics, PTFE cable dielectric, and an FEP jacket support reliable performance in standard RF interconnect paths.

Pasternack RF coax cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our type N to N type cable assemblies have a male gender on end 1 and female on end 2. This N type to type N cable is a male to female coax assembly, PE3617-12, can also be known as a type N plug to N type jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N jack cable assembly PE3617-12 is built with RG400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 11 GHz maximum frequency type N male to type N female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3617-12 can also be used in the other direction and will be type N female to N type male cable assembly if the opposite connectivity is required.

Type N plug to N type jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 12 inch length using RG400 coax.

Frequently Asked Questions

What is the PE3617-12 RF cable assembly?

The PE3617-12 is an N male to N female RF cable assembly built for standard 50 Ohm interconnections in electronic and RF systems. It uses RG400/U flexible coax, straight N connectors, and supports operation from DC to 11 GHz. Engineers use it to link equipment with opposing N interface genders during bench testing, installation, and system integration work. Its in-series configuration helps maintain connector compatibility when a flexible cable is preferred over direct device-to-device mating.

What applications is the PE3617-12 best suited for?

The PE3617-12 is suited for RF system integration, electronics assembly, and laboratory bench connections that require a standard N cable interface. Its 50 Ohm design, RG400/U coax, and DC to 11 GHz range support broadband signal routing in common RF environments. Engineers often use it between instruments, amplifiers, filters, and other N connectorized devices that need male-to-female cable continuity. The flexible construction also helps when equipment spacing or cabinet layout makes rigid adapters less practical.

Why would I use an N male to N female cable instead of an adapter?

An N male to N female cable like the PE3617-12 is used when connected devices need separation rather than a direct port-to-port transition. PE3617-12 combines RG400/U flexible coax with straight N connectors and 50 Ohm performance across DC to 11 GHz operation. This makes it useful on benches, in racks, and inside integrated systems where cable routing space matters. A cable assembly also helps reduce mechanical strain on equipment ports compared with a rigid adapter in offset installations.

Is the PE3617-12 compatible with standard 50 Ohm N connector equipment?

The PE3617-12 is designed for compatibility with standard 50 Ohm N connector interfaces that use one male side and one female side. Its connector 1 and connector 2 are both specified at 50 Ohm, and the assembly uses an in-series N configuration. Engineers can use it in systems where impedance continuity matters for RF instruments, modules, and general electronics hardware. Compatibility still depends on the mating port gender and standard N mechanical interface used on the connected equipment.