Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Female Cable 12 Inch Using RG400 Coax

Product ID: PE3W07899-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$88.09
25-49$83.69
50-99$79.28
100-249$75.76
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 12
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm
Length12 inches

Description

N Male to N Female Cable 12 Inch Using RG400 Coax

The PE3W07899-12 is a N male to N female cable assembly designed for RG400/U coax, offering 50 Ohm impedance and DC to 12.4 GHz operation. It supports RF system integration where engineers need an in-series N interface cable for equipment links and bench interconnects. Brass connector bodies, PTFE and Teflon dielectrics, and an FEP jacket support flexible routing across a -55°C to 125°C range.

Pasternack RF coax cable assembly is built with type N cable connection on one end and N type cable connection on the other. Our type N to type N cable assemblies have a male gender on end 1 and female on end 2. This N type to type N cable is a male to female coax assembly, PE3W07899-12, can also be known as a type N plug to N type jack cable assembly and will be shipped same-day as it is purchased.

Type N plug to type N jack cable assembly PE3W07899-12 is built with RG400 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with type N to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 12.4 GHz maximum frequency N type male to type N female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W07899-12 can also be used in the other direction and will be N type female to type N male cable assembly if the opposite connectivity is required.

Type N plug to type N jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to type N cable assembly for quick shipment worldwide. Variations of N type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N female cable 12 inch using RG400 coax.

Frequently Asked Questions

What is the PE3W07899-12 RF cable assembly used for?

The PE3W07899-12 is a N male to N female RF cable assembly used to connect equipment with standard N interfaces. It uses RG400/U flexible coax, supports 50 Ohm impedance, and covers frequencies from DC to 12.4 GHz. Engineers use this assembly in bench setups, integrated RF systems, and communications hardware that need dependable in-series cable connections. Its straight connector configuration helps simplify equipment linking when one side requires N male and the other requires N female termination.

When would I use an N male to N female cable instead of an N male to N female cable?

An N male to N female cable like PE3W07899-12 is used when connected devices do not share the same connector gender. This assembly provides a 50 Ohm in-series link with straight N connectors and RG400/U coax for DC to 12.4 GHz service. Engineers choose it for instrument hookups, rack integration, and subsystem connections where one port presents N female and the mating side requires N male. It reduces the need for separate adapters and helps maintain a straightforward cable path in RF and electronic assemblies.

Is PE3W07899-12 suitable for lab and test bench RF connections?

The PE3W07899-12 is suitable for lab and test bench RF connections that require standard N interfaces and flexible cable routing. It combines RG400/U coax, 50 Ohm impedance, and DC to 12.4 GHz operation for broad instrument interconnect coverage. Engineers can use it between test instruments, adapters, and devices under test where stable in-series cable connections are needed. Its straight N male to N female format is practical for temporary setups, troubleshooting work, and repeated bench reconfiguration.

What makes RG400/U a good choice for this N cable assembly?

RG400/U is a good choice for PE3W07899-12 because it provides a flexible 50 Ohm cable platform for many RF interconnect needs. This assembly also uses a PTFE cable dielectric, an FEP jacket, and supports operation from -55°C to 125°C. Engineers select this construction for bench systems, communications hardware, and integrated electronics where routing flexibility matters alongside broadband performance. The material set helps the cable assembly fit demanding environments while preserving compatibility with standard N connector interfaces.