Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

N Male to N Male Right Angle Cable Using LMR-400 Coax

Product ID: PE3C2592/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
RF Cable Part NumberLMR-400

Description

Click on the below images to access KitBOM product pages:


TC-400-NMH-XLMR-400EZ-400-NMH-RA-X

N Male to N Male Right Angle Cable Using LMR-400 C

PE3C2592/HS is a to cable using coax. This Pasternack to cable assembly uses a for connector 1 and a for connector 2.

Our to cable assembly uses a cable type that is . Pasternack PE3C2592/HS to cable assembly is constructed with coax.