Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

N Male to N Male Cable 36 Inch Using LMR-400-UF Coax

Product ID: PE3W08067-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$116.99
25-49$111.14
50-99$105.29
100-249$100.61
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 1,512
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-400-UF
RF Cable TypeLMR-400-UF
RF Cable Impedance50 Ohm
Length36 inches

Description

N Male to N Male Cable 36 Inch Using LMR-400-UF Coax

The PE3W08067-36 is a N male to N male RF cable designed for LMR-400-UF coax, offering 50 Ohm impedance and DC to 5.8 GHz operation. It supports RF and electronic system integration where low loss flexible coax is needed between equipment, assemblies, and test setups. Brass connector bodies with gold-plated brass contacts and PTFE dielectric support reliable mating, while the TPE jacket handles -40°C to 85°C operation.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and type N cable connection on the other. Our low loss type N to N type cable assemblies have a male gender on end 1 and male on end 2. This type N to N type cable is a male to male coax assembly, PE3W08067-36, can also be known as a low loss type N plug to type N plug cable assembly and will be shipped same-day as it is purchased.

N type plug to type N plug cable assembly PE3W08067-36 is built with LMR-400-UF which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to type N cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 5.8 GHz maximum frequency type N male to N type male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss type N plug to type N plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality N type to N type cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to N male cable 36 inch using LMR-400-UF coax.

Frequently Asked Questions

What is the PE3W08067-36 RF cable assembly used for?

The PE3W08067-36 is a N male to N male RF cable assembly used to connect two N female 50 Ohm interfaces. It uses LMR-400-UF coax, supports DC to 5.8 GHz operation, and features straight connectors on both ends. Engineers use it for RF system integration, equipment linking, and bench setups that need low loss flexible cable routing. Its brass connectors, gold-plated contacts, and PTFE dielectric support dependable mating and signal transfer in everyday lab and field installations.

When would I choose an N male to N male cable using LMR-400-UF coax?

You would choose the PE3W08067-36 when a system needs an in-series N male to N male 50 Ohm cable assembly. Its LMR-400-UF coax provides a low loss flexible construction, while the assembly supports frequencies from DC to 5.8 GHz. This makes it useful for connecting radios, amplifiers, instruments, and other RF hardware that use N female ports. It is also a practical option when installers need easier cable routing than less flexible coax can provide.

Is the PE3W08067-36 suitable for test and integration environments?

Yes, the PE3W08067-36 is suitable for test and integration environments that require stable N interface connections and flexible cable handling. It combines straight N male connectors, 50 Ohm impedance, and LMR-400-UF coax to support repeatable RF equipment interconnects. Engineers can use it on benches, in prototype systems, and during equipment staging where direct N female port connections are needed. Its materials, including brass bodies, gold-plated contacts, PTFE dielectric, and TPE jacket, support regular use across -40°C to 85°C conditions.

How does the PE3W08067-36 help with RF equipment interconnects?

The PE3W08067-36 helps with RF equipment interconnects by providing a direct cable path between two N female 50 Ohm ports. It supports DC to 5.8 GHz performance and uses low loss LMR-400-UF coax for signal routing in integrated systems. This is useful when connecting instruments, wireless hardware, amplifiers, or subassemblies that require standard N interfaces on both ends. The flexible coax construction also helps technicians manage cable paths in racks, benches, and equipment layouts with limited routing space.